Connector set - HC-EVO-B16PT-BWSC-HH-M25-PLRBK - 1408793

EVO connector set, B16 series, plastic housing, consisting of sleeve housing, panel mounting base, push-in contact inserts: 1407731, 1407732, 1407647, 1407642, 1407670

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Lower costs than metal version
  • Labeling option using 9 x 20 mm marking label
  • Low weight
  • Lower risk of condensation
  • Both contact insert PE sheets are connected by means of a metal frame integrated in the sleeve housing
  • Metal inlays ensure leading PE contact with angled plugs
  • Completely corrosion-resistant
  • Halogen-free plastic
  • Marking label can be attached

Key Commercial Data

Orderkey 1408793
Packing unit 1 pc
Catalog page Page 636 (C-2-2017)
GTIN 4046356834100
Weight per Piece (excluding packing) 472.100 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close