Network cable - NBC-93G/... - 1408541

By the meter, Network cable, EtherCAT® CAT5 (100 Mbps), shielded, PVC/PVC, green RAL 6018, 4-wire (1x4xAWG22/7; SF/TQ), color single wire: White, yellow, blue, orange, cable length: Free input (110.0 ... 500 m), Supplied on a cable drum in up to two parts (details: see technical data)

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 1408541
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 380 (C-4-2015)
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444995
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close