Network cable - NBC-93E/... - 1408534

By the meter, Network cable, Ethernet CAT5 (100 Mbps), shielded, PUR halogen-free, water blue RAL 5021, 4-wire (2x2xAWG26/7; SF/UTP), color single wire: white/orange-orange, white/green-green, cable length: Free input (110.0 ... 500 m), Supplied on a cable drum in up to two parts (details: see technical data)

Price:

Configuration

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1408534
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 397 (C-2-2017)
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444995
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close