FO patch cable - FOC-HCS-PPCPL/1018B/SCRJ/... - 1408469

Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull plastic housing to SC-RJ/IP20, PVC outer sheath, halogen-free, ozone and UV resistant, for fixed indoor installation, variable length

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • PVC outer sheath
  • PVC outer sheath
  • 2.2 mm single wires made from extremely hard-wearing polyvinyl chloride (PVC)
  • Halogen-free, ozone, and UV resistant
  • PROFINET type B
  • Halogen-free, ozone, and UV resistant
Logo Logo

Key Commercial Data

Orderkey 1408469
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 149 (C-2-2013)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close