DC charging cable - EV-T2M4CC-DC125A-6,0M50ESBK00 - 1408433

DC charging cable, With vehicle charging connector and open cable end, Housing color black-gray, For charging electric vehicles (EV) with direct current (DC), For installation at charging stations for electromobility (EVSE), CCS type 2, Combined Charging System, IEC 62196-3, 125 A / 1000 V (DC), D-Line 1.0, “PHOENIX CONTACT” logo, cable: 6 m, black, straight, NOTE: Cable management may be required.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

DC charging cable with Vehicle Connector and open cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Integrated temperature sensors for monitoring the temperature at the power contacts

Key Commercial Data

Orderkey 1408433
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356868914
Weight per Piece (excluding packing) 8,625.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close