Panel feed-through - SACC-E-M12FS-4CON-M20/0,5 VA - 1408416

Sensor/actuator flush-type socket, 4-pos., M12, A-coded, front/screw mounting with M20x1.5 thread, with 0.5 m TPE litz wire, 4 x 0.34 mm², stainless steel design

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Pre-assembled with litz wires for immediate use
  • Customer-specific assemblies and litz wire lengths available
  • Sealed on the litz wire side for optimum leak-tightness
  • All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
  • For high transmission safety: shield connection to the housing with optional EMC nut

Key Commercial Data

Orderkey 1408416
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 269 (C-2-2013)
GTIN 4046356812641
Weight per Piece (excluding packing) 33.330 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close