Network cable - NBC-MSX/ 1,0-94F/R4QC SCO - 1407479

Network cable, Ethernet CAT6A (10 Gbps), CC-Link IE CAT6A (10 Gbps), 8-position, PUR, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON / IP67, coding: X, on Plug straight RJ45 Push Pull / IP67, cable length: 1 m

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1407479
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 407 (C-2-2017)
GTIN 4046356777582
Weight per Piece (excluding packing) 99.000 g
Custom tariff number 85444210
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close