Network cable - NBC-MS/ 1,0-94B/FS SCO - 1407463

Network cable, Ethernet CAT5 (1 Gbps), 8-position, PUR, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON / IP67, coding: A, on Socket straight M12 SPEEDCON / IP67, coding: A, cable length: 1 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1407463
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 401 (C-2-2019)
GTIN 4046356775847
Weight per Piece (excluding packing) 72.990 g
Custom tariff number 85444210
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback