Network cable - NBC-MSD/10,0-93E/R4AC SCO - 1407363

Network cable, Ethernet CAT5 (100 Mbps), 4-position, PUR, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: 10 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1407363
Packing unit 1 pc
Catalog page Page 403 (C-2-2017)
GTIN 4046356774918
Weight per Piece (excluding packing) 446.800 g
Custom tariff number 85444210
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close