Sensor/actuator cable - SAC-3P-10,0-PUO/A-1L-Z OD - 1407290

Sensor/actuator cable, 3-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector A, with 1 LED, connected with Z diode, cable length: 10 m, for outdoor applications, With stainless steel central screw and additional silicone seal (red)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Robust valve connector with Zener diode as protective circuit
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -20°C to +85°C
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1407290
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 180 (NTK-2014)
GTIN 4046356774086
Weight per Piece (excluding packing) 461.900 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close