Sensor/actuator cable - SAC-8P- 2,0-28X/M12FS OD - 1407274

Sensor/actuator cable, 8-position, PE-X halogen-free, black-gray RAL 7021, free cable end, on Socket straight M12, A-coded, cable length: 2 m, for outdoor applications, with high-grade steel knurl

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -40°C to +105°C

Key Commercial Data

Orderkey 1407274
Packing unit 1 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 157 (C-4-2013)
GTIN 4046356773928
Weight per Piece (excluding packing) 134.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close