Sensor/actuator cable - SAC-3P-M 8MR/10,0-600 FB - 1406476

Sensor/actuator cable, 3-position, PP-EPDM halogen-free, gray RAL 7035, Plug angled M8, on free cable end, cable length: 10 m, Hygienic design, with plastic knurl

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Easy to clean, thanks to the special hygienic design
  • Contamination can be detected quickly – thanks to the light color

Key Commercial Data

Orderkey 1406476
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 140 (C-4-2013)
GTIN 4046356780438
Weight per Piece (excluding packing) 198.600 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close