Flush-type connector - SACC-CI-M12MSS-4CON-L180 THR P - 1406410

Flush-type connector, Universal, 4-position, Plug, straight, S power, PCB mounting, THR solder connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • For compact devices: transmit high power in a confined space
  • Reduced mounting costs thanks to two-piece device connector
  • All common pin assignments and codings available
  • Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
  • Additional gasket for the device when not plugged in
  • Packaging available for automated pick and place assembly

Key Commercial Data

Orderkey 1406410
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
Catalog page Page 288 (C-2-2013)
GTIN 4046356804332
Weight per Piece (excluding packing) 4.700 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback