Flush-type connector - SACC-CI-M12MST-4CON-L180 THR S - 1406397

Flush-type connector, Power, 4-position, Plug, straight, M12, T power, PCB mounting, THR solder connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • For compact devices: transmit high power in a confined space
  • Reduced mounting costs thanks to two-piece device connector
  • Packaging available for automated pick and place assembly
  • All common pin assignments and codings available
  • Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
  • Additional gasket for the device when not plugged in

Key Commercial Data

Orderkey 1406397
Packing unit 60 pc
Minimum order quantity 60 pc
Catalog page Page 288 (C-2-2013)
GTIN 4046356804356
Weight per Piece (excluding packing) 5.690 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close