RJ45 connector - CUC-INI-C1ZNI-S/R4QE8 - 1406330

RJ45 connector, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Zinc die-cast, connection method: IDC, connection cross section: AWG 26- 24, cable outlet: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • assembly without special tools
  • One-Piece Design
  • 360° shielding
  • High shock and vibration resistance
Logo

Key Commercial Data

Orderkey 1406330
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356760263
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close