Sensor/actuator cable - SAC-4P-MS/0,5-542/M8 FR SCO BK - 1406219

Sensor/actuator cable, 4-position, PVC, yellow, Plug straight M12 SPEEDCON, coding: A, on Socket angled M8, cable length: 0.5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Drawings



Dimensional drawing  

Dimensional drawing
Plug, M12 x 1, straight, shielded

Dimensional drawing  

Dimensional drawing
Socket M8 x 1, angled



Circuit diagram  

Circuit diagram
Contact assignment of M12 plugs / M8 sockets

Schematic diagram  

Schematic diagram
Pin assignment M12 plug, 4-pos., A-coded, view plug side



Schematic diagram  

Schematic diagram
Pin assignment M8 socket, 4-pos., view female side

Cable cross section  

Cable cross section
PVC yellow 105 °C [542]



Back to top

Dimensions

Length of cable 0.5 m
Back to top

Ambient conditions

Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
Degree of protection IP65
IP67
IP68
Back to top

General

Rated current at 40°C 4 A
Rated voltage 48 V AC
60 V DC
Number of positions 4
Insulation resistance ≥ 100 MΩ
Coding A - standard
Standards/regulations M12 connector IEC 61076-2-101
M8 connector IEC 61076-2-104
Status display No
Protective circuit/component unwired
Overvoltage category II
Degree of pollution 3
Insertion/withdrawal cycles ≥ 100
Torque 0.4 Nm (M12 connector)
0.2 Nm (M8 connectors)
Back to top

Material

Flammability rating according to UL 94 HB
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Material of grip body TPU, hardly inflammable, self-extinguishing
Material, knurls Zinc die-cast, nickel-plated
Sealing material NBR
Back to top

Standards and Regulations

Standards/specifications M12 connector IEC 61076-2-101
M8 connector IEC 61076-2-104
Flammability rating according to UL 94 HB
Back to top

Cable

Cable type PVC yellow 105 °C
Cable type (abbreviation) 542
UL AWM style 2517 (105 °C / 300 V)
AWG signal line 24
Conductor structure signal line 32x 1.10 mm
Core diameter including insulation 1.12 mm ±0.03 mm
Wire colors brown, blue, black, white
Overall twist 4 wires, twisted
External sheath, color yellow
External cable diameter D 4.4 mm ±0.2 mm
Minimum bending radius, flexible installation 8 x D
Cable weight 25 kg/km
Outer sheath, material PVC
Material conductor insulation PVC
Conductor material Tin-plated Cu litz wires
Insulation resistance ≥ (550 M Ohms/m @ 500V)
Conductor resistance max. 79.7 Ω/km (20 °C)
Nominal voltage, cable 300 V
Flame resistance FT4
Other resistance UV resistant
Ambient temperature (operation) -30 °C ... 105 °C (cable, fixed installation)
-5 °C ... 105 °C (cable, flexible installation)
Back to top

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

eCl@ss

eCl@ss 10.0.1 27060311
eCl@ss 4.0 27060300
eCl@ss 4.1 27060300
eCl@ss 5.0 27061800
eCl@ss 5.1 27061800
eCl@ss 6.0 27279200
eCl@ss 7.0 27279218
eCl@ss 8.0 27279218
eCl@ss 9.0 27060311
Back to top

ETIM

ETIM 3.0 EC001855
ETIM 4.0 EC001855
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
Back to top

UNSPSC

UNSPSC 6.01 31251501
UNSPSC 7.0901 31251501
UNSPSC 11 31251501
UNSPSC 12.01 31251501
UNSPSC 13.2 31251501
UNSPSC 19.0 31251501
UNSPSC 20.0 31251501
UNSPSC 21.0 31251501
Back to top

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback