Flush-type connector - SACC-DSI-M12FS-4CON-PG9/0,5 VA - 1405240

Sensor/actuator flush-type plug, 4-pos., stainless steel design, rear/screw mounting with Pg9 thread, with 0.5 m TPE litz wire, 4 x 0.34 mm²

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Pre-assembled with litz wires for immediate use
  • Customer-specific assemblies and litz wire lengths available
  • Sealed on the litz wire side for optimum leak-tightness
  • Standard pin assignments and codings for signal transmission with a uniform design-in design
  • For high transmission safety: shield connection to the housing with optional EMC nut

Key Commercial Data

Orderkey 1405240
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 270 (C-2-2013)
GTIN 4046356746762
Weight per Piece (excluding packing) 24.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close