Flush-type connector - SACC-CI-M12FSY-8CON-L180 THR - 1405225

M12 female contact carrier, straight

Hybrid flush-type socket, Ethernet, 8-pos., M12 SPEEDCON, with straight solder connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reduced mounting costs thanks to two-piece device connector
  • All common pin assignments and codings available
  • Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Logo

Key Commercial Data

Orderkey 1405225
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4046356740180
Weight per Piece (excluding packing) 4.300 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close