DIN rail, unperforated - NS 35/15 AL UNPERF 1000MM - 1207663

DIN rail, unperforated, Standard profile, width: 35 mm, height: 15 mm, similar to EN 60715, material: Aluminum, uncoated, length: 1000 mm, color: silver

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1207663
Packing unit 20 pc
Sales key BE7235 -
Minimum order quantity 20 pc
GTIN 4046356366618
Weight per Piece (excluding packing) 337.422 g
Custom tariff number 76042990
Country of origin AT (Austria)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback