Shrink sleeve - WMS-2 HF 3,2 (60X5)RL YE CUS - 0833219

Shrink sleeve, Roll, yellow, Cut, mounting type: slide on, cable diameter range: 1.5-3.2 mm, lettering field size: 60 x 5 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • WMS ... shrink sleeves provide permanent and captive conductor and cable marking
  • The sleeves are pre-assembled for optimum use of material
  • The sleeves remain flexible after shrinking
  • The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve

Key Commercial Data

Orderkey 0833219
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626044866
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 49119900
Country of origin DK (Denmark)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close