Conductor marking - UCT-WMCO 4,1 (18X4) YE - 0831209

Conductor marking, Sheet, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK ID, BLUEMARK ID COLOR, BLUEMARK CLED, BLUEMARK LED, TOPMARK NEO, mounting type: clip on, cable diameter range: 3.5 - 4.1 mm, lettering field size: 18 x 4 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UCT-WMCO ... UniCard labeling range includes markers for the subsequent labeling of conductors by simply snapping on
  • Large-surface labeling option in a space-saving design
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Secure tight fit even in the event of vibrations
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0831209
Packing unit 6 pc
Minimum order quantity 6 pc
Catalog page Page 217 (C-3-2017)
GTIN 4055626006499
Weight per Piece (excluding packing) 14.380 g
Custom tariff number 39269097
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close