Cable marker - WML HF 5(25X10)R YE CUS - 0830827

The figure shows a version of the article

Cable marker, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 5 mm, lettering field size: 25 x 10 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The cable marker labels consist of a self-adhesive marking field and a transparent protective foil
  • The cable marker labels do not increase the cross section of the cable, allowing the cable to be subsequently drawn through cable ducts, for example
  • The protective foil is wound over the labeling and provides permanent protection against dirt and abrasion
  • Resistant to solvents
  • Halogen-free
Logo

Key Commercial Data

Orderkey 0830827
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 197 (C-5-2013)
GTIN 4046356800839
Weight per Piece (excluding packing) 1.990 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close