Cable marker - WML HF 22(25X25)R YE - 0830821

The figure shows the WML 5 (25x10)R version

Cable marker, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK S1.1, mounting type: adhesive, cable diameter: ≤22 mm, lettering field size: 25 x 25 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • The cable marker labels consist of a self-adhesive marking field and a transparent protective foil
  • The cable marker labels do not increase the cross section of the cable, allowing the cable to be subsequently drawn through cable ducts, for example
  • The protective foil is wound over the labeling and provides permanent protection against dirt and abrasion
  • Resistant to solvents
  • Halogen-free

Key Commercial Data

Orderkey 0830821
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 226 (C-3-2017)
GTIN 4046356800778
Weight per Piece (excluding packing) 618.000 g
Custom tariff number 39269092
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close