Aluminum label - WMTB-AL (29X8) CUS - 0830807

The figure shows a version of the article

Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: Assembly with cable binders, cable diameter: >2.9 mm, lettering field size: 29 x 8 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Aluminum cable marking for assembly with cable binders
  • High-quality appearance
  • Suitable for large-surface marking of conductors and cables > 2.9 mm in diameter
Logo

Key Commercial Data

Orderkey 0830807
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 161 (C-5-2013)
GTIN 4046356780834
Weight per Piece (excluding packing) 0.710 g
Custom tariff number 76169990
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close