Cable marking flags - WML-FLAGV 6 (20X10)R CUS - 0830717

Cable marking flags, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 6 mm, lettering field size: 20 x 10 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Self-adhesive conductor marking as a flag
  • High-quality marking created by thermal transfer printing
  • Resistant to solvents
  • Can be printed on both sides
Logo

Key Commercial Data

Orderkey 0830717
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 199 (C-5-2013)
GTIN 4046356724616
Weight per Piece (excluding packing) 0.590 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close