Conductor marking collar - UCT-WMS 4,7 (12X5,5) VT CUS - 0830216

Conductor marking collar, can be ordered: by sheet, violet, labeled according to customer specifications, mounting type: slide on, for terminal block width: 5.2 mm, cable diameter range: 2.5 - 4.7 mm, lettering field size: 12 x 5.5 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The UCT-WMS ... UniCard labeling range includes markers that can be threaded onto conductors
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The markers support multi-line labeling
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts
Logo

Key Commercial Data

Orderkey 0830216
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356629850
Weight per Piece (excluding packing) 16.270 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close