Fabric label - EMLC (38X17)R YE CUS - 0830164

The figure shows the EMLC (15x9)R version in white

Fabric label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 38 x 17 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Halogen-free material
  • Textile foil with extremely low restoring forces
  • Labeling service: Phoenix Contact can custom-label all EMLC ... markers according to your requirements
  • Outdoor-durable for up to two years when subject to a temperature range of -50°C to +150°C
  • Enables labels to be stuck over edges and curves
Logo

Key Commercial Data

Orderkey 0830164
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 279 (C-5-2013)
GTIN 4046356627559
Weight per Piece (excluding packing) 1.990 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close