Marker for terminal blocks - UCT-TMF 4 VT CUS - 0829655

Marker for terminal blocks, can be ordered: by sheet, violet, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 4.2 mm, lettering field size: 3.4 x 4.7 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The UCT-TMF ... UniCard labeling range includes markers for products with tall and flat marker grooves
  • The markers, which are supplied in uniform sheets, can be labeled quickly, easily, and precisely using the THERMOMARK CARD and the BLUEMARK LED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • The sheets provide space for including function texts
Logo

Key Commercial Data

Orderkey 0829655
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 87 (C-5-2013)
GTIN 4046356598071
Weight per Piece (excluding packing) 9.200 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close