Conductor marker - UC-WMCO 2,9 (21X3,5) VT CUS - 0829073

Conductor marker, can be ordered: by sheet, violet, labeled according to customer specifications, mounting type: slide on, cable diameter range: 2.1-2.9 mm, lettering field size: 21 x 3.5 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
Logo

Key Commercial Data

Orderkey 0829073
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 173 (C-5-2013)
GTIN 4046356538770
Weight per Piece (excluding packing) 10.490 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close