Conductor marking collar - UCT-WMS 3,2 (12X4) YE - 0828572

Conductor marking collar, Sheet, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK CLED, BLUEMARK LED, TOPMARK LASER, mounting type: slide on, for terminal block width: 5.2 mm, cable diameter range: 1.5-3.2 mm, lettering field size: 12 x 4 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UCT-WMS ... UniCard labeling range includes markers that can be threaded onto conductors
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the THERMOMARK CARD and the BLUEMARK LED
  • The sheets provide space for including function texts
  • The markers support multi-line labeling
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0828572
Packing unit 8 pc
Minimum order quantity 8 pc
Catalog page Page 216 (C-3-2017)
GTIN 4046356519687
Weight per Piece (excluding packing) 11.700 g
Custom tariff number 39269097
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close