Marker strip - SK 5,0 REEL P12,5 WH CUS - 0828497

The figure shows a version of the article

Marker strip, can be ordered: By card, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 12.5 mm, lettering field size: continuous x 5 mm

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0828497
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356512688
Weight per Piece (excluding packing) 1.940 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close