Cable marker - UC-WMTB (44X15) BN - 0828384

Cable marker, Sheet, brown, unlabeled, can be labeled with: BLUEMARK ID, BLUEMARK ID COLOR, BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: Assembly with cable binders, cable diameter: > 7 mm, lettering field size: 44 x 15 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMTB ... UniCard labeling range includes markers that can be secured using standard cable binders
  • For large-surface labeling of conductors and cables > 7 mm in diameter
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts

Key Commercial Data

Orderkey 0828384
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 212 (C-3-2017)
GTIN 4046356485425
Weight per Piece (excluding packing) 9.340 g
Custom tariff number 39269097
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close