Marker for terminal blocks - UC1-TM 6 BU CUS - 0828326

Marker for terminal blocks, can be ordered: by sheet, blue, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 6.2 mm, lettering field size: 5.55 x 9.7 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The UC1-TM ... UniCard labeling range includes markers for Weidmüller, Conta-Clip, and Klemsan terminal blocks
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • The markers support multi-line labeling
  • The sheets provide space for including function texts
Logo

Key Commercial Data

Orderkey 0828326
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 119 (C-5-2013)
GTIN 4046356485098
Weight per Piece (excluding packing) 9.190 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close