Conductor marker - UC-WMC 4,4 (30X5,5) VT CUS - 0826783

Conductor marker, can be ordered: by sheet, violet, labeled according to customer specifications, mounting type: clip on, cable diameter range: 2.8 - 4.4 mm, lettering field size: 30 mm x 5.5 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
Logo

Key Commercial Data

Orderkey 0826783
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 167 (C-5-2013)
GTIN 4046356364133
Weight per Piece (excluding packing) 8.700 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close