Conductor marking collar - SD-WMS 5 (SY)S BU - 0826093

The figure shows the version SD-WMS 5 (NU)S YE

Conductor marking collar, blue, Horizontal: Symbols, mounting type: thread on, cable diameter range: 2.5 - 5 mm, lettering field size: 3.2 x 2.6 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • Supplied on a strip so they can be quickly threaded onto conductors
  • Easy and reliable conductor labeling with SD‑WMS ... conductor marking collars
  • Multi-character labels can be created by combining several pre-labeled individual collars

Key Commercial Data

Orderkey 0826093
Packing unit 250 pc
Minimum order quantity 250 pc
Catalog page Page 187 (CL2-2011)
Weight per Piece (excluding packing) 333.000 g
Custom tariff number 49119900
Country of origin SE (Sweden)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close