Conductor marker - UC-WMC 7,5 (30X8) VT - 0825377

Conductor marker, Sheet, violet, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: clip on, cable diameter range: 5-7.5 mm, lettering field size: 30 x 8 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • One-handed assembly
  • Can be clipped on even after wiring has been completed
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Two labeling areas that are clearly legible at all times
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts
  • The markers support multi-line labeling

Key Commercial Data

Orderkey 0825377
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
Catalog page Page 205 (C-3-2017)
GTIN 4046356350495
Weight per Piece (excluding packing) 15.650 g
Custom tariff number 39269097
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close