Conductor marker - UC-WMC 4,4 (23X5,5) VT - 0825374

Conductor marker, Sheet, violet, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: clip on, cable diameter range: 2.8-4.4 mm, lettering field size: 23 mm x 5.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements

Key Commercial Data

Orderkey 0825374
Packing unit 8 pc
Minimum order quantity 8 pc
Note Made to Order (non-returnable)
Catalog page Page 204 (C-3-2017)
GTIN 4046356350464
Weight per Piece (excluding packing) 8.000 g
Custom tariff number 39269097
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close