Marker card - SK 2,8 REEL P3,81 WH CUS - 0825122

The figure shows a version of the article

Marker card, can be ordered: By card, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 3.81 mm, lettering field size: continuous x 2.8 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The markers supplied in card format can be easily labeled using standard laser printers
  • Ideal for labeling COMBICON connectors
  • Labeling service: Phoenix Contact can custom-label SK markers according to your requirements
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
  • The markers that are supplied in roll format can be labeled quickly and cost-effectively using THERMOMARK printers
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
Logo

Key Commercial Data

Orderkey 0825122
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 101 (C-5-2013)
GTIN 4046356355056
Weight per Piece (excluding packing) 0.270 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close