Engraving material - GPE 17,5X12 WH CUS - 0824415

The figure shows the version GPE 20x8 WH

Engraving material, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 12 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Can be labeled easily using the CMS‑P1‑PLOTTER
  • Can be engraved using the P1 ENGRAVING UNIT
  • Two-layer material
  • Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
  • The adhesive foil used ensures good adhesive properties, even on uneven surfaces
  • The label sheet consists of prefabricated, individual self-adhesive labels
Logo

Key Commercial Data

Orderkey 0824415
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 294 (C-5-2013)
GTIN 4046356352857
Weight per Piece (excluding packing) 21.500 g
Custom tariff number 39203000
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close