Marker pin Zack strip - BN-ZB 5/WH CUS - 0824273

The figure shows version BN-ZB 5 -UNPRINTED, - CONSEC. NOS and BNB-ZB 5 SO/CMS

Marker pin Zack strip, can be ordered: Strip, white, labeled according to customer specifications, mounting type: Plug in, for terminal block width: 5 mm, lettering field size: 4 x 4 mm

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0824273
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356351461
Weight per Piece (excluding packing) 0.300 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close