Zack marker strip - ZB 4,QR:FORTL.ZAHLEN - 0805807

Zack marker strip, Strip, white, labeled, Printed vertically: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 91 ... 100, mounting type: snap into tall marker groove, for terminal block width: 4.2 mm, lettering field size: 4.2 x 10.5 mm, Number of individual labels: 10

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • Other pitches available on request
  • Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • Unlabeled marking strips can be custom-labeled with a plotter or by hand
  • The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves

Key Commercial Data

Orderkey 0805807
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 117 (C-3-2019)
Weight per Piece (excluding packing) 1.060 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close