Marker card - SK 2,54/2,8:FORTL.ZAHLEN - 0804853

Marker card, Card, white, labeled, Horizontal: Consecutive numbers 1 - 10, 11 - 20, etc. up to 91 - 99, mounting type: adhesive, for terminal block width: 2.54 mm, lettering field size: 2.54 x 2.8 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • The markers supplied in card format can be easily labeled using standard laser printers
  • Labeling service: Phoenix Contact can custom-label SK markers according to your requirements
  • Ideal for labeling COMBICON connectors
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
  • The markers that are supplied in roll format can be labeled quickly and cost-effectively using THERMOMARK printers
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove

Key Commercial Data

Orderkey 0804853
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 156 (C-3-2017)
Weight per Piece (excluding packing) 0.540 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close