Marker card - SK 5,08/3,8:FORTL.ZAHLEN - 0804293

Marker card, Card, white, labeled, Horizontal: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 91 ... (99)100, mounting type: adhesive, for terminal block width: 5.08 mm, lettering field size: 5.08 x 3.8 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • Labeling service: Phoenix Contact can custom-label SK markers according to your requirements
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove

Key Commercial Data

Orderkey 0804293
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 150 (C-3-2019)
Weight per Piece (excluding packing) 0.810 g
Custom tariff number 49119900
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close