Plastic label - US-EMLP-HA 24 (30X15/12,5) SR - 0803875

Plastic label, with bore hole, Card, silver, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, lettering field size: 1 of 30 x 15 mm and 1 of 30 x 12.5 mm, Number of individual labels: 6

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 0803875
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 316 (C-3-2019)
GTIN 4055626173344
Weight per Piece (excluding packing) 15.740 g
Custom tariff number 39199080
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close