DIN rail, unperforated - NS 35/ 7,5 BLK UNPERF 2000MM - 0801775

DIN rail, unperforated, Standard profile, width: 35 mm, height: 7.5 mm, acc. to EN 60715, material: Steel, uncoated, length: 2000 mm, color: silver

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801775
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
GTIN 4017918155445
Weight per Piece (excluding packing) 690.000 g
Custom tariff number 72166190
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close