DIN rail perforated - NS 35/ 7,5 BLK PERF 2000MM - 0801759

DIN rail perforated, Standard profile, width: 35 mm, height: 7.5 mm, acc. to EN 60715, material: Steel, uncoated, length: 2000 mm, color: white aluminum

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801759
Packing unit 5 pc
Minimum order quantity 5 pc
GTIN 4017918155438
Weight per Piece (excluding packing) 640.000 g
Custom tariff number 72166190
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close