Conductor marker - UCT-WMT (23X4) VT CUS - 0801552

Conductor marker, can be ordered: by sheet, violet, labeled according to customer specifications, mounting type: insert, cable diameter range: 1.5 ... 35 mm, lettering field size: 23 x 4 mm, Number of individual labels: 30

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0801552
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 184 (C-5-2013)
GTIN 4046356682947
Weight per Piece (excluding packing) 10.900 g
Custom tariff number 49119900
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close