DIN rail - NS 35/ 7,5 WH PERF NZ3178S120A - 0800925

No picture available

DIN rail, width: 35 mm, height: 7.5 mm, in acc. with EN 60715: 2001, material: Steel, Galvanized, white passivated, length: 2000 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0800925
Packing unit 1 M
Note Made to Order (non-returnable)
GTIN 4017918254438
Weight per Piece (excluding packing) 7,898.000 g
Custom tariff number 72166190
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close