Control box with cover - EN 1 ST PC 230X300X85 - 0800823

The figure shows version

Control box with cover, material: Polycarbonate, light grey RAL 7035, 230 mm x 300 mm x 85 mm, type of locking: Screw-on cover, scope of supply - ATD: Cover seal, Cover seal

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0800823
Packing unit 1
GTIN 4046356721264
Custom tariff number 85489090

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close