Shrink sleeve - WMS 4,8 (EX9)RL BK - 0800429

Shrink sleeve, Roll, black, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 1.6 ... 4.8 mm, lettering field size: 9 x 120000 mm

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Available in the form of continuous rolls and can be printed on both sides using the THERMOMARK W2 printer
  • The shrink sleeves are automatically perforated or cut to the required length during the printing process
  • UL 224 (125°C, 600 V, all tubing)
  • MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
  • Individual markers can be cut to any length up to 1 m

Key Commercial Data

Orderkey 0800429
Packing unit 1 pc
Sales key BG2216 -
Catalog page Page 227 (C_3_2019)
GTIN 4046356626279
Weight per Piece (excluding packing) 619.000 g
Custom tariff number 39173200
Country of origin CN (China)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback